Matching Products
Matching Products NEW
Combinables
5
Tools
4
Hoods/Housings
85
Frames
20
Part number: 09 14 002 2751
Han 100A axial module, female 16-35 mm²
Han 100A axial module, female 16-35 mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® 100 A module
Double module
Axial screw termination
Female
Contacts: 2
Conductor cross-section: 16 ... 35 mm²
Rated current: ‌100 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Silver plated
Notes
Compare
Load in configurator
Part number: 09 14 002 2751
Han 100A axial module, female 16-35 mm²
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Tools
4
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® 100 A module
  • Size of the module Double module
Version
  • Termination method Axial screw termination
  • Gender Female
  • Number of contacts 2
Technical characteristics
  • Conductor cross-section 16 ... 35 mm²
  • Rated current ‌ 100 A
  • Rated voltage 1,000 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 12 ... 14 mm
  • Tightening torque 6 ... ‌8 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 60 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019799
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Instruction Leaflett
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
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare