Matching Products
Matching Products NEW
Contacts
10
Combinables
1
Tools
2
Hoods/Housings
85
Frames
20
Part number: 09 14 001 3131
Han 100A single module, female
Han 100A single module, female

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® 100 A module
Single module
Female
Contacts: 1
Conductor cross-section: 10 ... 35 mm²
Rated current: ‌100 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 14 001 3131
Han 100A single module, female
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
10
Combinables
1
Tools
2
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® 100 A module
  • Size of the module Single module
Version
  • Gender Female
  • Number of contacts 1
  • Details Please order contacts separately.
Technical characteristics
  • Conductor cross-section 10 ... 35 mm²
  • Rated current ‌ 100 A
  • Rated voltage 830 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 9 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019386
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
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
EPLAN Data Portal
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
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare