Matching Products
Matching Products NEW
Accessories
5
Part number: 09 12 008 4801
Han-Power S with 1x Han Q8/0; 2.5-4 mm²
Han-Power S with 1x Han Q8/0; 2.5-4 mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Energy distributor
With 1x Han® Q 8/0, Female insert, in Han-Compact® Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 8
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Notes
Compare
Part number: 09 12 008 4801
Han-Power S with 1x Han Q8/0; 2.5-4 mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
5
Product Details
Identification
  • Category Energy distributors
  • Series of hoods/housings Han-Power® S
  • Element Energy distributor
  • Specification
    With 1x Han® Q 8/0
    Female insert
    in Han-Compact® Hoods
Version
  • Termination method
    IDC insulation displacement termination
    for stranded wires according to IEC 60228 Class 5
  • Number of contacts 8
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 2.5 ... 4 mm²
  • Rated current ‌ 25 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (contacts) Copper alloy
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking)
    Polyamide (PA)
    Fibre-glass reinforced
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
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 333 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140017856
  • ETIM EC000214
  • eCl@ss 27142409 Small distribution board
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Power®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare