Matching Products
Matching Products NEW
Combinables
7
Accessories
2
Inserts
24
Part number: 09 12 008 0429
Han Q8/0-HTE-Pg21
Han Q8/0-HTE-Pg21

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
for Han-Compact® half cable gland
Size: Han-Compact®
Single locking lever
Top entry
1x Pg 21
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 09 12 008 0429
Han Q8/0-HTE-Pg21
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
7
Accessories
2
Inserts
24
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Compact®
  • Type of hood/housing Hood
  • Description of hood/housing for Han-Compact® half cable gland
Version
  • Size Han-Compact®
  • Version Top entry
  • Cable entry 1x Pg 21
  • Locking type Single locking lever
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 9005 (jet black)
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
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number a4a9de28-6060-4c0d-b79b-5842f7db41be
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 22.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140017627
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
EPLAN Data Portal
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
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare