Matching Products
Matching Products NEW
Contacts
6
Accessories
2
Spare Part
3
Hoods/Housings
145
Part number: 09 12 003 3051
Han Q3/0 -M- Crimp
Han Q3/0 -M- Crimp

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌40 A
Size: 3 A
Contacts: 3
Conductor cross-section: 1.5 ... 10 mm²
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 12 003 3051
Han Q3/0 -M- Crimp
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
6
Accessories
2
Spare Part
3
Hoods/Housings
145
Product Details
Identification
  • Category Inserts
  • Series Han® Q
  • Identification 3/0
  • Features Finger safe contacts
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 3 A
  • Number of contacts 3
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 1.5 ... 10 mm²
  • Rated current ‌ 40 A
  • Rated voltage ‌ 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 10.85 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140016941
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Yellock®
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare