Matching Products
Matching Products NEW
Combinables
5
Frames
34
Part number: 09 11 001 2675
Han 1HC-Sti-S-M12, 650A
Han 1HC-Sti-S-M12, 650A

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: ‌650 A
Conductor cross-section: 70 ... 240 mm²
Copper alloy
Silver plated
Notes
Compare
NEW
Derating tool
Part number: 09 11 001 2675
Han 1HC-Sti-S-M12, 650A
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Frames
34
Product Details
Identification
  • Category Inserts
  • Series Han® HC Modular
  • Identification 650
Version
  • Termination method Screw termination
  • Gender Male
  • Details Please ensure to hold up the contact with a wrench size 24 to apply the tightening torque
Technical characteristics
  • Conductor cross-section 70 ... 240 mm²
  • Rated current ‌ 650 A
  • Rated voltage ‌ 4,000 V
  • Rated impulse voltage 18 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.2 mΩ
  • Tightening torque 16 ... 18 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 1B acc. to IEC 61373
  • Shock resistance Category 1B acc. to IEC 61373
Material properties
  • Material (insert)
    Polycarbonate (PC)
    Polyamide (PA)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 505 g
  • Country of origin Romania
  • European customs tariff number 85359000
  • GTIN 5713140016033
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare