Matching Products
Matching Products NEW
Contact inserts
5
Hoods/Housings
8
Part number: 09 11 000 9974
HC 650-Halterung enlarged-F
HC 650-Halterung enlarged-F

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for female inserts, 3x Han® HC Modular 650
Size: 24 HPR enlarged
Notes
Compare
Part number: 09 11 000 9974
HC 650-Halterung enlarged-F
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contact inserts
5
Hoods/Housings
8
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR enlarged
  • Type of accessory Frame
  • Description of the accessory
    for female inserts
    3x Han® HC Modular 650
Version
  • Size 24 HPR enlarged
  • Pack contents
    4x M4 screw
    4x washer SK S4
    4x washer SK S6
    4x cheese-head screw M6 x 20
    4x cheese-head screw M6 x 25
Technical characteristics
  • Tightening torque
    10 Nm Fixing screws M6
    1.5 Nm Screws M4
Material properties
  • Material (accessories) Metal
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 150 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140015869
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare