Matching Products
Matching Products NEW
Combinables
5
Tools
6
Accessories
1
Part number: 09 11 000 6225
Han TC100 Buchsenkontakt 25sqmm
Han TC100 Buchsenkontakt 25sqmm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤100 A
Female
Copper alloy
Silver plated
Conductor cross-section: 25 mm²
Notes
Compare
Part number: 09 11 000 6225
Han TC100 Buchsenkontakt 25sqmm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Tools
6
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series TC 100
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 25 mm²
  • Rated current ≤ 100 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 19 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Net weight 16.774 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140015364
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Com®
Selection Guide Han-Modular®
Chapter Han® GND
HARTING News 2020
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare