Matching Products
Matching Products NEW
Accessories
1
Part number: 09 06 901 9985
DIN-Power D20 coding comb100mm metalliz
DIN-Power D20 coding comb100mm metalliz

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Code comb
for male connectors, Short version for a full metal locking lever, Suitable for shell housing D 20/2 and D 20/4 metallised
Plastic, metallised
Metallic
Notes
Compare
Part number: 09 06 901 9985
DIN-Power D20 coding comb100mm metalliz
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Code comb
  • Description of the accessory
    for male connectors
    Short version for a full metal locking lever
    Suitable for shell housing D 20/2 and D 20/4 metallised
  • Features lead-free
Material properties
  • Material (accessories) Plastic, metallised
  • Colour (accessories) Metallic
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
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 50
  • Net weight 6.28 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140014732
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 20
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare