Matching Products
Matching Products NEW
Combinables
17
Tools
1
Part number: 09 06 115 2911
DIN-Power H015MS-3,2C1-1
DIN-Power H015MS-3,2C1-1

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Wave soldering termination
Rated current: ‌15 A
Contacts: 15
Angled
Copper alloy
Ag over Ni Mating side, Sn over Ag over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Part number: 09 06 115 2911
DIN-Power H015MS-3,2C1-1
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
17
Tools
1
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type H15
  • Element Male connector
  • Description of the contact Angled
  • Features lead-free
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    PCB to cable
  • Number of contacts 15
  • Contact configuration Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32
  • Coding
    Shroud coding
    D20 coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact spacing (termination side) 5.08 mm
  • Contact spacing (mating side)
    6.5 mm
    10.16 mm
  • Rated current ‌ 15 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 4.5 mm
  • Creepage distance ≥ 8 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 8 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 90 N
  • Withdrawal force ≤ 90 N
  • Performance level
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 3.1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Ag over Ni Mating side
    Sn over Ag over Ni Termination side
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
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 30.7 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140011441
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
Connectors DIN 41 612 - Chapter 04
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare