Matching Products
Matching Products NEW
Combinables
3
Part number: 09 06 031 6921
DIN-Power MH24+7MT-3,0C1-2
DIN-Power MH24+7MT-3,0C1-2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Faston termination, Wave soldering termination
Rated current: 6, 15
Contacts: 31
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Part number: 09 06 031 6921
DIN-Power MH24+7MT-3,0C1-2
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
  • Series DIN 41612
  • Identification Type MH 24+7
  • Element Male connector
  • Features lead-free
Version
  • Termination method
    Faston termination
    Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    PCB to cable
    Cable to cable
  • Number of contacts 31
  • Number of signal contacts 24
  • Number of power contacts 7
  • Contact configuration Rows z, d and b, positions 2, 4, ... , 14, 16 and row z, positions 20, 24, 28, 32 and row d, positions 22, 26, 30
  • Leading contact on position z32
  • Coding
    Hole coding
    Shroud coding
    Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact spacing (mating side)
    3.81 mm
    5.08 mm
  • Rated current
    ‌ 6 A
    ‌ 15 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Rated current (signal) 6 A
  • Rated current (power) 15 A
  • Clearance distance
    ≥ 1.6 mm
    ≥ 4.5 mm
  • Creepage distance
    ≥ 3 mm
    ≥ 8 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 85 N
  • Withdrawal force ≤ 85 N
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s.
    1.55 kV (contact-contact)
    1.55 kV (contact-ground)
    3.1 kV (contact-contact)
    3.1 kV (contact-ground)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal Mating side, signal contacts
    Silver plated Mating side, power contacts
    Sn over Ni Termination side, signal contacts
    Sn over Ni Termination side, power contacts
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
  • Specifications IEC 60603-2 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 21.7 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140010949
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
Connectors DIN 41 612 - Chapter 04
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare