Description of the accessory
With 2 contact sockets and ground termination
Features
lead-free
Material properties
Material (accessories)
Metal
Colour (accessories)
Metallic
RoHS
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight