Matching Products
Matching Products NEW
Part number: 09 06 000 9950
DIN-Power code pin
DIN-Power code pin

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding pin
for types D, E, F and interface connectors I
Metal
RAL 7032 (pebble grey)
Notes
Compare
Free Sample
Part number: 09 06 000 9950
DIN-Power code pin
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Coding pin
  • Description of the accessory for types D, E, F and interface connectors I
  • Features lead-free
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Metal
  • Colour (accessories) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 0.09 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140010147
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 00
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare