Matching Products
Matching Products NEW
Contacts
19
Combinables
14
Tools
2
Accessories
1
Hoods/Housings
1
Part number: 09 05 048 3202
DIN-Power E048-FC-B
DIN-Power E048-FC-B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Crimp termination
Contacts: 48
Coding: Hole coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 05 048 3202
DIN-Power E048-FC-B
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
19
Combinables
14
Tools
2
Accessories
1
Hoods/Housings
1
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type E
  • Element Female connector
  • Features lead-free
Version
  • Termination method Crimp termination
  • Connection type PCB to cable
  • Number of contacts 48
  • Coding
    Hole coding
    Coding with loss of contacts
  • PCB fixing With fixing flange
  • Details Please order crimp contacts separately.
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 5.08 mm
  • Contact spacing (mating side) 5.08 mm
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 3 mm
  • Creepage distance ≥ 3 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion and withdrawal force ≤ 75 N
  • Test voltage Ur.m.s.
    1.55 kV (contact-contact)
    1.55 kV (contact-ground)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
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
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 80
  • Net weight 25.75 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140008809
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
Connectors DIN 41 612 - Chapter 03
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare