Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 03 000 9940
DIN-Signal strain relief IDC
DIN-Signal strain relief IDC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief
Metal
Metallic
Notes
Compare
This product will not be orderable much longer. You can use the successor 09030009941.
Part number: 09 03 000 9940
DIN-Signal strain relief IDC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Strain relief
  • Features lead-free
Material properties
  • Material (accessories) Metal
  • Colour (accessories) Metallic
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 100
  • Net weight 1.5 g
  • Country of origin Japan
  • European customs tariff number 85366990
  • GTIN 5713140004283
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
HARTING Device Connectivity - Chapter 08
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare