Matching Products
Matching Products NEW
Tools
1
Part number: 09 03 000 6225
DIN-Signal high curr.FS40A for M-flat
DIN-Signal high curr.FS40A for M-flat

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB solder contact
Straight
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Notes
Compare
Load in configurator
Free Sample
Part number: 09 03 000 6225
DIN-Signal high curr.FS40A for M-flat
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
  • Category Contacts
  • Series
    DIN 41612
    har-modular®
  • Type of contact PCB solder contact
  • Description of the contact Straight
  • Contacts for
    DIN 41612 Type M-flat
    har-modular® M-flat module, female, straight
  • Features lead-free
Version
  • Gender Female contact for female connectors
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 40 A
  • Insertion force ≤ 10 N
  • Withdrawal force ≥ 1.6 N
  • Performance level 1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni Mating side
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
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41626
Commercial data
  • Packaging size 100
  • Net weight 0.955 g
  • Country of origin Hungary
  • European customs tariff number 85366990
  • GTIN 5713140004115
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Instructions
Assembly instructions
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
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
Selection Guide for Mezzanine Applications
har-modular®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare