Matching Products
Matching Products NEW
Tools
4
Part number: 09 03 000 6114
DIN-Signal high current m, 20A crimp
DIN-Signal high current m, 20A crimp

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤20 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Conductor cross-section: 4 mm²
AWG 12
Notes
Compare
Load in configurator
Free Sample
Part number: 09 03 000 6114
DIN-Signal high current m, 20A crimp
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
  • Category Contacts
  • Series
    DIN 41612
    har-modular®
  • Type of contact Crimp contact
  • Contacts for
    DIN 41612 Type M
    DIN 41612 Type M invers
    DIN 41612 Type MH 21+5
    DIN 41612 Bauform M 0+2
    har-modular® M module, male, angled
    har-modular® M module, male, straight
  • Features lead-free
Version
  • Gender Male contact for male connectors
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 4 mm²
  • Conductor cross-section AWG 12
  • Rated current ≤ 20 A
  • Insertion force ≤ 10 N
  • Withdrawal force ≥ 1.6 N
  • Performance level 1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni Mating side
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
  • Specifications DIN 41626
Commercial data
  • Packaging size 100
  • Net weight 1.96 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140003873
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Instructions
Assembly instructions
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
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
har-modular®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare