Matching Products
Matching Products NEW
Part number: 09 02 000 9902
DIN-Signal locking lever left
DIN-Signal locking lever left

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking lever
for shell housing C, Left
Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Free Sample
Part number: 09 02 000 9902
DIN-Signal locking lever left
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Locking lever
  • Description of the accessory
    for shell housing C
    Left
  • Features lead-free
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
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
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 1.026 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140003002
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 02
Connectors DIN 41 612 - Chapter 03
Connectors DIN 41 612 - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare