Matching Products
Matching Products NEW
Tools
4
Part number: 09 02 000 6484
DIN-Signal contact BC,F,PL2,5000 reel
DIN-Signal contact BC,F,PL2,5000 reel

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤2 A
Female contact
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Conductor cross-section: 0.09 ... 0.5 mm²
AWG 28 ... AWG 20
Notes
Compare
Free Sample
Part number: 09 02 000 6484
DIN-Signal contact BC,F,PL2,5000 reel
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
4
Product Details
Identification
  • Category Contacts
  • Series DIN 41612
  • Type of contact Crimp contact
  • Contacts for
    DIN 41612 Type B
    DIN 41612 Type C
    DIN 41612 Type 2C
    DIN 41612 Type 3C
  • Features lead-free
Version
  • Gender Female contact
  • Manufacturing process Stamped contacts
  • Pack contents 5000 bandoliered contacts
Technical characteristics
  • Conductor cross-section 0.09 ... 0.5 mm²
  • Conductor cross-section AWG 28 ... AWG 20
  • Wire outer diameter 0.7 ... ‌1.5 mm
  • Rated current ≤ 2 A
  • Contact resistance ≤ 20 mΩ
  • Stripping length 3.5 ... 4 mm
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
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
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications IEC 60603-2 (complementary)
Commercial data
  • Packaging size 1
  • Net weight 1,650 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140002944
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare