Matching Products
Matching Products NEW
Part number: 09 00 000 5182
Acces. Cable Clamp PG 11 sw
Acces. Cable Clamp PG 11 sw

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
Pg 11
Clamping range: 7 ... 12 mm
Material (cable glands): Thermoplastic Black
IP68
Wrench size: 24
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 00 000 5182
Acces. Cable Clamp PG 11 sw
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
Technical characteristics
  • Wrench size 24
  • Limiting temperature -40 ... +100 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Size Pg 11
  • Clamping range 7 ... 12 mm
  • Width across corners 25.9 mm
Material properties
  • Material (cable glands) Thermoplastic
  • Colour (cable gland) Black
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140161610
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)
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
EPLAN Data Portal

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare