Matching Products
Matching Products NEW
Part number: 09 00 000 5116
Halb-Verschraubung Pg21-Metall
Halb-Verschraubung Pg21-Metall

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
With simple seal
Notes
Compare
Part number: 09 00 000 5116
Halb-Verschraubung Pg21-Metall
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
  • Description of the accessory With simple seal
Technical characteristics
  • Wrench size 28
  • Degree of protection acc. to IEC 60529 IP65
  • Size Pg 21
Material properties
  • Material (cable glands) Metal
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
  • Net weight 5.6 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140001893
  • ETIM EC003608
  • eCl@ss 27140807 Additional components cable gland
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
EPLAN Data Portal