Matching Products
Matching Products NEW
Part number: 09 00 000 5091
Uni-Dicht-Verschraubung Pg21, 9-13mm
Uni-Dicht-Verschraubung Pg21, 9-13mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
Pg 21
Clamping range: 9 ... 13 mm
Material (cable glands): Metal
IP68
Wrench size: 30
Notes
Compare
Part number: 09 00 000 5091
Uni-Dicht-Verschraubung Pg21, 9-13mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
Technical characteristics
  • Tightening torque ≤15 Nm (depending on the cable and the seal insert used)
  • Wrench size 30
  • Limiting temperature -40 ... +130 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Size Pg 21
  • Clamping range 9 ... 13 mm
Material properties
  • Material (cable glands) Metal
  • Colour (accessories) Red
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
  • Packaging size 10
  • Net weight 67.9 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140001725
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)
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
EPLAN Data Portal