Matching Products
Matching Products NEW
Part number: 09 00 000 5086
Uni-Dicht-Verschraubung Pg 16, 6,5-9,5mm
Uni-Dicht-Verschraubung Pg 16, 6,5-9,5mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
Pg 16
Clamping range: 6.5 ... 9.5 mm
Material (cable glands): Metal
IP68
Wrench size: 24
Notes
Compare
Part number: 09 00 000 5086
Uni-Dicht-Verschraubung Pg 16, 6,5-9,5mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
Technical characteristics
  • Tightening torque ≤10 Nm (depending on the cable and the seal insert used)
  • Wrench size 24
  • Limiting temperature -40 ... +130 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Size Pg 16
  • Clamping range 6.5 ... 9.5 mm
Material properties
  • Material (cable glands) Metal
  • Colour (accessories) Black
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 38.9 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140001671
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)
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
EPLAN Data Portal

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare