Matching Products
Matching Products NEW
Part number: 09 00 000 5071
BLINDSTOPFEN M. 0-RING PG 13.5
BLINDSTOPFEN M. 0-RING PG 13.5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dummy plugs
With O-ring
Pg 13.5
Wrench size: 22
Metal
Notes
Compare
Part number: 09 00 000 5071
BLINDSTOPFEN M. 0-RING PG 13.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Dummy plugs
  • Description of the accessory With O-ring
Technical characteristics
  • Wrench size 22
  • Size Pg 13.5
Material properties
  • Material (accessories) Metal
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
  • Packaging size 10
  • Net weight 14.12 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140001565
  • ETIM EC000032
  • eCl@ss 27140805 Blind plug (explosion-proof, electrical)
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
EPLAN Data Portal