Matching Products
Matching Products NEW
Part number: 07 73 000 0393
MINI-CO. TEST-ADAPTER- SMA MA-FE
MINI-CO. TEST-ADAPTER- SMA MA-FE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Test adapter
Female for angled modules
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 07 73 000 0393
MINI-CO. TEST-ADAPTER- SMA MA-FE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Mini Coax
  • Type of accessory Test adapter
  • Description of the accessory Female for angled modules
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 63 g
  • Country of origin Germany
  • European customs tariff number 85366910
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 10
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare