Matching Products
Matching Products NEW
Combinables
4
Accessories
1
Part number: 02 07 160 1101
DIN-Signal harbus64-160FS-3,0C1-1-Extend
DIN-Signal harbus64-160FS-3,0C1-1-Extend

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Wave soldering termination
Rated current: ‌1 A
Contacts: 160
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Thermoplastic resin (PBT), Liquid crystal polymer (LCP), FR4
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 02 07 160 1101
DIN-Signal harbus64-160FS-3,0C1-1-Extend
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
  • Series har-bus® 64
  • Element Female connector
  • Description of the contact Angled
  • Features lead-free
Version
  • Termination method Wave soldering termination
  • Connection type Extender card
  • Number of contacts 160
  • Contact configuration Rows a, b, c, d and z, positions 1, 2, ... , 31, 32
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 5
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 1 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance
    ‌0.6 mm between 2 rows (a, b, c)
    ‌0.6 mm between 2 rows (d, z)
    ‌0.8 mm between 2 contacts in a row (a, b, c)
    ‌0.8 mm between 2 contacts in a row (d, z)
  • Creepage distance
    ‌0.6 mm between 2 rows (a, b, c)
    ‌0.6 mm between 2 rows (d, z)
    ‌0.8 mm between 2 contacts in a row (a, b, c)
    ‌0.8 mm between 2 contacts in a row (d, z)
  • Insulation resistance >1010 Ω
  • Contact resistance
    ≤20 mΩ for rows a, b, c
    ≤30 mΩ for rows d, z
  • Limiting temperature -55 ... +125 °C
  • Insertion and withdrawal force ≤ 160 N
  • Performance level
    1
    acc. to IEC 61076-4-113
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin (PBT)
    Liquid crystal polymer (LCP)
    FR4
  • Colour (insert) RAL 7032 (pebble grey)
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
  • Specifications IEC 61076-4-113 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 10
  • Net weight 58.9 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140000421
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare