Matching Products
Matching Products NEW
Contacts
6
Combinables
2
Tools
2
Accessories
1
Part number: 02 05 000 0005
DIN-Signal harbus64-160FC-B
DIN-Signal harbus64-160FC-B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Crimp termination
Contacts: 160
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Part number: 02 05 000 0005
DIN-Signal harbus64-160FC-B
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
6
Combinables
2
Tools
2
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type R extended
  • Element Female connector
  • Features lead-free
Version
  • Termination method Crimp termination
  • Connection type PCB to cable
  • Number of contacts 160
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 5
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 160 N
  • Withdrawal force ≤ 120 N
  • Test voltage Ur.m.s.
    1 kV (contact-contact)
    1.55 kV (contact-ground)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
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
  • Specifications IEC 61076-4-113 (complementary)
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 20.74 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140000353
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare