Image is for illustration purposes only. Please refer to product description.
Properties Overview
Female connector
Wave soldering termination
Rated current: 1 A
Contacts: 160
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)