All HARTING har-busŪ HM connectors can be assembled end to end in any order. Typical examples are shown in the picture above.
General rules:
Type B connectors should always be used in combination with a type A and/or type C connectors that are fitted with alignment features.
Type C connectors must be assembled at the end of a connector stack, to achieve polarisation and avoid mismating.
To ensure the correct slot position of connector stacks coding can be added with style A connectors.
110 single contacts
CompactPCI 3U, 220 single contacts
CompactPCI 3U, 220 single contacts
220 single contacts
495 single contacts
CompactPCI 6U, 535 single contacts
CompactPCI 6U, 535 single contacts
Dimensions [mm]
m = male connector
f = female connector