Type combined module

The har-bus® HM combined module integrates different HM female connectors in only one single piece. Any combination of HM types A, B, AB and C is possible up to a length of 6U. It was designed to be used with the CompactPCI standard. The connector consists of 5 signal contact rows and provides a maximum of 535 contacts. It is available both shielded and unshielded and is fitted with press-in contacts.

 

Configurations