|
Design according |
IEC 61 076 - 4 - 101 |
|
|
|
|
Approvals |
|
|
Underwriters |
with their respective ratings documented in file E 102079 |
|
|
|
|
Number of contacts |
55 – 220 signal (77 – 308 fully shielded); or customised |
|
|
|
|
Contact spacing |
2.00 mm |
|
|
|
|
Working current |
1 A @ 70 °C (80 % derating) |
|
Test voltage Ur.m.s. |
AC 750 V min. |
|
Contact resistance |
20 mΩ max. |
|
Insulation resistance |
10 GΩ min. |
|
|
|
|
Temperature range |
– 55 °C … + 125 °C |
|
|
|
|
Durability as per IEC 61076-4-101 |
Performance level 2 = 250
mating cycles in total. |
|
|
|
|
|
Performance level 1 = 500 mating cycles in total. |
|
|
|
|
Termination technique |
compliant press-in |
|
Mating force |
0.75 N/pin max. |
|
Withdrawal force |
0.15 N/pin min. |
|
|
|
|
Materials |
|
|
Mouldings |
Thermoplastic resin, glass-fibre filled, UL 94-V0 |
|
Contacts |
Copper alloy |
|
Contact surface |
|
|
Contact zone male |
Au/PdNi/Ni, contacts are treated with Bellcore recommended lubricant (PPE) |
|
Contact zone female |
Au/Ni, contacts are treated with Bellore recommended lubricant (PPE) |
|
Press-in zone |
Ni |
|
Packaging |
Tube |