CompactPCI® configuration

CompactPCI ® as a standard is maintained and enhanced by the PCI Industrial Computer Manufacturers Group (PICMG®). It defines a combination of the electrical and logical specifications of the PCI standard and themechanical specifications of the IEEE 1101 and IEC 60297 series of standards. The board connector has been developed from the IEC 61076-4-101 series of 2.0 mm connectors. The mounting location and dimensions for the 2.0 mm connectors are specified in IEEE 1101.11. Some additional mechanical definitions for 2.0 mm connectors in the Eurocard format are being specified in the VITA 30 draft.

Other international standards are listed in the CompactPCI ® standard for environmental and related specifications. This gives CompactPCI ® a solid foundation of international standards and practices for mechanical robustness.
 

The board format is either a 3U or a 6U Eurocard as defined in IEC 60297. There are two or five connectors specified for 3U or 6U boards respectively. Connectors are numbered from J1/P1 through J5/P5 (bottom to top) on the board or backplane. Slave or peripheral boards need J1/P1 as a minimum, master or system boards need both J1/P1 and J2/P2 as a minimum. Backplanes should always have the full complement of connectors to be compatible with any type of board.

As opposed to the CPCI standard (pins numbered from bottom to top), the contact numbers on the connector are numbered from top to bottom (according to the IEC standard).

The front panel of CPCI cards may be equipped with additional keying pegs to code individual board types. There is also an extended pin length to remove any electro static charge before contacts on the rear connnectors mate. This pin also functions as a mechanical guide to position the board as straight as possible for insertion. This prevents pin bending and lowers the insertion force. Some applications could require up to 500 pins to be pushed into sockets simultaneously.

Connectors for high availability applications (hot swap) come with 3 different lengths of pins for a staged sequence of mate or break of contact.

Connector J1/P1 carries the signals for a 32 bit PCI bus (see table of contact assignments for J1/P1). Connector J2/P2 on a system card has the additional signals for a 64 bit PCI bus and some user-defined I/O (see table of contact assignments for J2/P2). On slave cards all of J2/P2 might be userdefined I/O except the top row which carries the signals for geographical addressing. J3/P3 should be reserved for other system bus definitions. J4/P4 and J5/P5 are used for I/O or secondary buses, e.g. H.110 in telecom applications or for bridges into other buses like VMEbus. This is used to accommodate two bus platforms in one card cage on one backplane.

 

Contact assignment on CompactPCI® system slot (J1/P1)

 

a

b

c

d

e

 

25

+5 V

REQ64#

ENUM#

+3.3 V

+5 V

25

24

AD[1]

+5 V

V(I/O)

AD[0]

ACK64#

24

23

+3.3 V

AD[4]

AD[3]

+5 V

AD[2]

23

22

AD[7]

GND

+3.3 V

AD[6]

AD[5]

22

21

+3.3 V

AD[9]

AD[8]

M66EN

C/BE[0]#

21

20

AD[12]

GND

V(I/O)

AD[11]

AD[10]

20

19

+3.3 V

AD[15]

AD[14]

GND

AD[13]

19

18

SERR#

GND

+3.3 V

PAR

C/BE[1]#

18

17

+3.3 V

SDONE

SBO#

GND

PERR#

17

16

DEVSEL#

GND

V(I/O)

STOP#

LOCK#

16

15

+3.3 V

FRAME#

IRDY#

GND

TRDY#

15

14

 

14

13

Key Area

13

12

 

12

11

AD[18]

AD[17]

AD[16]

GND

C/BE[2]#

11

10

AD[21]

GND

+3.3 V

AD[20]

AD[19]

10

9

C/BE[3]#

IDSEL

AD[23]

GND

AD[22]

9

8

AD[26]

GND

V(I/O)

AD[25]

AD[24]

8

7

AD[30]

AD[29]

AD[28]

GND

AD[27]

7

6

REQ#

GND

+3.3 V

CLK

AD[31]

6

5

Bus Reserved

Bus Reserved

RST#

GND

GNT#

5

4

Bus Reserved

GND

V(I/O)

OMTP

INTS

4

3

INTA#

INTB#

INTC#

+5 V

INTD#

3

2

TCK

+5 V

TMS

TDO

TDI

2

1

+5 V

-12 V

TRST#

+12 V

+5 V

1

Contact assignment on CompactPCI® system slot (J2/P2)

 

a

b

c

d

e

 

22

GA4

GA3

GA2

GA1

GA0

22

21

CLK6

GND

Reserved

Reserved

Reserved

21

20

CLK5

GND

Reserved

GND

Reserved

20

19

GND

GND

Reserved

Reserved

Reserved

19

18

Bus Reserved

Bus Reserved

Bus Reserved

GND

Bus Reserved

18

17

Bus Reserved

GND

PRST#

REQ6#

GNT6#

17

16

Bus Reserved

DEG#

GND

GND

Bus Reserved

16

15

Bus Reserved

GND

FAL#

REQ5#

GNT5#

15

14

AD[35]

AD[34]

AD[33]

GND

AD[32]

14

13

AD[38]

GND

V(I/O)

AD[37]

AD[36]

13

12

AD[42]

AD[41]

AD[40]

GND

AD[39]

12

11

AD[45]

GND

V(I/O)

AD[44]

AD[43]

11

10

AD[49]

AD[48]

AD[47]

GND

AD[46]

10

9

AD[52]

GND

V(I/O)

AD[51]

AD[50]

9

8

AD[56]

AD[55]

AD[54]

GND

AD[53]

8

7

AD[59]

GND

V(I/O)

AD[58]

AD[57]

7

6

AD[63]

AD[62]

AD[61]

GND

AD[60]

6

5

C/BE[5]#

GND

V(I/O)

C/BE[4]#

PAR64

5

4

V(I/O)

Bus Reserved

C/BE[7]#

GND

C/BE[6]#

4

3

CLK4

GND

GNT3#

GNT3#

GNT4#

3

2

CLK2

CLK3

SYSEN#

GND

REQ3#

2

1

CLK1

GND

GND

REQ!#

REQ2#

1

In mechanical terms J1/P1 is a 25x5 matrix of contacts. Three rows of 5 contacts (rows 12 - 14) are not used for electrical contacts. Instead, plastic keys of different orientation and configuration are used to key board locations as to system or peripheral slot, voltage options, etc.

J2/P2 is a shortened connector with only 22 rows of contacts instead of 25 rows for a standard size. HARTING now offers monolithic versions with J1/P1 and J2/P2 combined in one single connector.

This combination together with some space left on the card to fit into guide rails makes maximum use of the 100 mm rear edge of the 3U Eurocard.

On a 6U card this connector setup is repeated on J4/P4 and J5/P5.

The J3/P3 connector is a shortened version of the 2.0 mm connector with 19 rows of 5 signal contacts.

The size results from the height of a 6U board (233 mm) which is more than double the height of a 3U board.

All connectors used for CompactPCI ® are based on a 7 column pitch. The inner 5 columns are used for logic signals and power. The outer columns on either side are reserved for shielding or ground.

Executive Member