Technical characteristics
|
Number of contacts |
10 |
|
|
|
|
Approvals |
IEC 61 076-4-107 |
|
|
UL recognized: E102079 |
|
|
|
|
Contact pitch |
2 mm |
|
Connector pitch |
6 mm |
|
|
|
|
Working current |
1.5 A at 70 OC |
|
|
|
|
Test voltage Ur.m.s. |
750 V |
|
|
|
|
Contact resistance |
< 30 mΩ |
|
Insulation resistance |
> 10 10 Ω |
|
|
|
|
Temperature range |
-55 OC … + 125 OC |
|
during reflow soldering |
female: |
|
|
max. + 260 OC for 60 s |
|
|
|
|
Mating cycles |
250, performance level 2 |
|
|
|
|
Terminations |
Insulation displacement |
|
|
(male), AWG 28/7 - 30/7, |
|
|
AWG 30 solid |
|
|
Solder pins for ř 0.6 mm |
|
|
min. (female) |
|
|
|
|
Insertion force |
10 N max. / module |
|
Withdrawal force |
2 N min. / module |
|
|
(without locking levers) |
|
|
|
|
Latching system |
Locking levers |
|
|
|
|
Materials |
|
|
Mouldings |
Male connector: Polyester, |
|
|
UL 94-V0 |
|
|
Female connector: High |
|
|
temperature plastic material, |
|
|
UL 94-V0 |
|
Contacts |
Copper alloy |
|
Shells |
Male connector: |
|
|
Stainless steel |
|
|
Female connector: |
|
|
Silver nickel |
|
|
|
|
Contact surface |
|
|
Contact zone |
Selectively gold-plated |