|
Number of contacts: |
1, 2, 4, 6, 8 or 10 coaxial contacts |
|
Grid patter |
4.40 x 6.25 mm (within a twin x between twins); |
|
|
8.80 mm for Mini Coax Single Row connectors |
|
|
|
|
Dielectric withstanding |
< 1000 V (for 60s) |
|
DC-contact resistance |
|
|
Centre contact: |
< 12 mΩ |
|
Ground contact: |
< 6 mΩ |
|
Insulation resistance: |
> 5000 MΩ |
|
|
|
|
Power: |
< 40 W (at 2.5 GHz) |
|
Frequency range: |
DC ... 2.5 GHz |
|
Nominal impedance: |
50 Ω |
|
Return loss: |
< -20 dB |
|
VSWR: |
< 1.22 dB |
|
Insertion loss: |
< 0.25 dB |
|
Near end crosstalk (NEXT) |
|
|
|
|
|
Temperature range: |
– 55 °C ... + 125 °C |
|
|
|
|
Moulding material: |
Liquid Cristal Polymer (LCP), UL 94-V0 |
|
Contact surface |
|
|
Contact zone: |
Au |
|
Termination area |
|
|
Centre pin: |
Au |
|
Ground pin: |
Ni |
|
|
|
|
Mating cycles |
max. 500 |
|
Recommended configuration of |
|
|
Mating force |
< 5 N/line |
|
Withdrawal force |
> 1 N/line |
|
Mating distance |
12.5 ... 15 mm |
|
Wiping length |
2.5 mm |
|
Acceptable radial mating offset |
max. + 1.5 mm |