AWG 28
|
No. of pairs |
Outside diameter |
|
|
Nominal |
Max. | |
|
5 |
5,4 mm |
5,6
mm |
a) Twisted pair
b) Separator
c) Shield
d) Jacket PVC
Technical characteristics
|
No. of pairs: |
10, 13, 14, 18, 20, 25, 34, 40, 48, 50 |
|
|
|
|
30 V (UL 2789) | |
|
|
|
|
Max. conductor resistance (20 °C): |
233 Ω/km |
|
|
|
|
Min. insulation resistance (20 °C): |
1 MΩ/km |
|
|
|
|
Nominal differential impedance (TDR): |
85 Ω |
|
|
|
|
Nominal differential capacitance (1 kHz): |
110 pF/m |
|
|
|
|
Propagation velocity: |
60 % |
|
|
|
|
Temperature range: |
-20 °C...+105 °C |
|
|
|
|
Cable materials |
|
|
Conductor: |
7x0,13 mm stranded tinned copper |
|
Insulation (except 50-pairs): |
PVC Ø 0,62 mm |
|
Insulation (50-pairs): |
PVC Ø 0,65 - 0,80 mm |
|
Shield: |
Tinned copper braid, covering > 80% |
|
Jacket: |
PVC |