|
Design: |
complementary to IEC 61076-4-101 (2 mm hard metric specification) | |||||||||||||||
|
Number of contacts: |
72 or 144 | |||||||||||||||
|
Contact spacing: |
2.00 mm (1.50 mm between contact rows on the termination side of female connectors) | |||||||||||||||
|
Working current: |
1.0 A (24 °C temp. raise) | |||||||||||||||
|
Test voltage Ur.m.s.: |
min. 750 V | |||||||||||||||
|
Contact resistance: |
< 20 mΩ | |||||||||||||||
|
Impedance (differential): |
100 Ω | |||||||||||||||
|
Typical differential data rate: |
1.5 - 2.5 Gbps | |||||||||||||||
|
Temperature range: |
-55 °C...+125 °C | |||||||||||||||
|
Performance level (plating)*: |
min 0.8 µm (> 30 µinch) gold, min. 300 mating cycles | |||||||||||||||
|
Termination technique: |
press-in for male and female connectors | |||||||||||||||
|
Pcb characteristics: |
min. 1.4 mm for male and female connectors with press-in terminations | |||||||||||||||
|
Recommended configuration |
| |||||||||||||||
|
Mating force: |
< 0.75 N/pin | |||||||||||||||
|
Materials |
| |||||||||||||||
|
Mouldings: |
Thermoplastic resin, glass-fibre filled, UL 94-V0 | |||||||||||||||
|
Contacts: |
Copper alloy | |||||||||||||||
|
Contact surface: |
Au / Ni | |||||||||||||||
|
Packaging |
| |||||||||||||||
|
Tube: |
Male connectors and female connectors with press-in terminations | |||||||||||||||
|
Tape & Reel: |
Female connectors with SMC terminations |
* Other platings on request