|
Design according: |
IEC 61076-4-100 | ||||||||||||||||||||||||||||||||||||||||||||||
|
|
|||||||||||||||||||||||||||||||||||||||||||||||
|
Number of contacts: |
max. 475 at 10 SU | ||||||||||||||||||||||||||||||||||||||||||||||
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||
|
Contact spacing: |
2.5mm
| ||||||||||||||||||||||||||||||||||||||||||||||
|
|
|||||||||||||||||||||||||||||||||||||||||||||||
|
Working current: |
See current carrying capacity | ||||||||||||||||||||||||||||||||||||||||||||||
|
Test voltage Ur.m.s.: |
1kV
for pitch 2.5 x 2.5mm | ||||||||||||||||||||||||||||||||||||||||||||||
|
Contact resistance: |
< 20 mΩ | ||||||||||||||||||||||||||||||||||||||||||||||
|
Insulation resistance: |
> 1012 Ω | ||||||||||||||||||||||||||||||||||||||||||||||
|
|
|||||||||||||||||||||||||||||||||||||||||||||||
|
Temperature range: |
- 55 °C ... + 125 °C | ||||||||||||||||||||||||||||||||||||||||||||||
|
|
|||||||||||||||||||||||||||||||||||||||||||||||
|
Durability as per IEC 61076-4-100: |
Performance level 2 = 250 mating cycles in total | ||||||||||||||||||||||||||||||||||||||||||||||
|
Performance level 1 = 500 mating cycles in total | |||||||||||||||||||||||||||||||||||||||||||||||
|
Normal force: |
> 0.75 N for performance level 2 | ||||||||||||||||||||||||||||||||||||||||||||||
|
> 1.0 N for performance level 1 | |||||||||||||||||||||||||||||||||||||||||||||||
|
Insertion force: |
< 1.0 N per contact | ||||||||||||||||||||||||||||||||||||||||||||||
|
Withdrawal force: |
< 1.0 N per contact | ||||||||||||||||||||||||||||||||||||||||||||||
|
Recommended configuration of plated through holes |
PCB board thickness: > 1.6 mm | ||||||||||||||||||||||||||||||||||||||||||||||
|
Materials |
| |
|
|
||
|
Mouldings: |
Thermoplastic resin, glass-fibre filled, UL 94-V0 | |
|
Contacts: |
Copper alloy | |
|
Contact surface 2) |
| |
|
|
Contact zone: |
Selectively gold-plated |
|
|
Press-in-zone: |
Ni |
Current carrying capacity
The current carrying capacity is limited by maximum temperature of materials
for inserts and contacts including terminals. The current capacity curve
is valid for continuous, non interrupted current loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512

Inductivity
|
Contact |
max. |
max. counter inductivity |
|
7/3 |
26 nH |
9 nH |
|
6/2 |
26 nH |
11 nH |
|
4/1/8 |
28 nH |
15 nH |
All part numbers shown in this chapter contain the standard mating pin length of 8.45 mm. Any customized configuration on request.

Capacitance
|
Contact |
between adjacent |
between surrounding |
||||
|
K |
M |
L |
K |
M |
L | |
|
7/3 |
0.6 pF |
0.7 pF |
0.8 pF |
1.4 pF |
1.6pF |
1.7pF |
|
6/2 |
0.7 pF |
0.8 pF |
0.9 pF |
1.7 pF |
1.9 pF |
2.0 pF |
|
4/1/8 |
1.2 pF |
1.3 pF |
1.4 pF |
2.5 pF |
2.8 pF |
3.0 pF |
|
K = Male connector with press-in termination |
||||||
Mating conditions as per DIN 41642

1) The maximal
allowed board thickness depends on several parameters. For boards with
more than 4.5 mm please contact us.
2) Other contact surfaces on request