HARAX® combines the advantages of connectors and screwed cable glands
Simpler and faster: the second generation HARAX® simplifies the installation of sensors, actuators and other system components in automation engineering.Not only is handling simpler, but also faster due to the reduction of individual parts.The connection consists of a contact carrier with insulation displacement contacts and the coupling ring, seal insert and multifunctional splicing ring as add-on parts.In a few seconds the connection is perfect:
remove cable sheath
attach HARAX®
tighten
Mechanical engineering makes use of preassembled components.
HARAX® now offers the user this opportunity as well.
When mounting, both the seal insert and the cable course are fixed in a splicing ring, so they cannot be twisted, and are thus preassembled.
A collar prevents the wrench from slipping while tightening.