General Description
Fibre optical data transmission system for industrial applications
Optical transceiver for 660 nm and 1300 nm
Passive interface as coupling unit and panel feed-through
Based on M12 hoods and housings in accordance with IEC 61 076-2-101
Suitable for plastic fibre, multimode and single mode optical fibre
2 supplementary electrical contacts
Degree of protection: IP 65 / IP 67
Large temperature range of -40 °C up to +85 °C
Minimum insertion loss: < 0.3 dB
Technical Data
|
Mechanical Features |
|
|
Storage temperature |
-40°C ... +85°C |
|
Working temperature |
-25°C ... +85°C |
|
Degree of protection |
IP 65 / 67 |
|
Tightening torque |
50 ... 60 Ncm |
|
|
|
|
Electrical Data |
|
|
Rated voltage of electrical contacts |
60 V DC |
|
Rated current |
4 A max. |
|
|
|
|
Optical Data Transceiver for Multimode |
|
|
Center wave length (λC) |
1270 nm up to 1380 nm |
|
Output optical power max. (P0) |
-14dBm |
|
Input optical power min. (PSAT) |
-31dBm |
|
Data transmission rate |
125 Mbit/s |
|
|
in accordance with Fast Ethernet 100Base FX; IEEE 802.3u |
|
|
|
|
Optical Data Transceiver for Singlemode |
|
|
Center wave length (λC) |
1270 nm up to 1340 nm |
|
Output optical power max. (P0) |
-8 dBm |
|
Input optical power min. (PSAT) |
-31dBm |
|
Data transmission rate |
125 Mbit/s |
|
|
in accordance with Fast Ethernet 100Base FX; IEEE 802.3u |