Benefits
Robust metal housing with bayonet nut
Resistant against vibration and shock
IP 67 for raw industrial environments
Compatibel acc. Cat 5e, shielded and unshielded
Field assembling
Technical characteristics
|
Style |
MAX® 1) UTP |
MAX® 1) ScTP |
HARTING RJ Industrial® |
|
Locking |
Bayonet nut |
Bayonet nut |
Bayonet nut |
|
Degree of protection |
IP 67 |
IP 67 |
IP 67 |
|
Mating face |
RJ45 acc. IEC 60 603-7 |
RJ45 acc. IEC 60 603-7 |
RJ45 acc. IEC 60 603-7 |
|
Limiting temperatures |
-25°C / +85°C |
-25°C / +85°C |
-40°C / +70°C |
|
Diameter of cable jacket |
4 to 8 mm |
4 to 8 mm |
4 to 8 mm |
|
Wire gauge |
AWG 26 - 24 |
AWG 26 - 24 |
AWG 24 - 22 stranded |
|
|
|
|
AWG 23 - 22 solid |
|
Mating cycles |
min. 500 |
min. 500 |
min. 500 |
|
Material for housing |
Zinc die-cast nickel-plated |
Zinc die-cast nickel-plated |
Zinc die-cast nickel-plated |
|
Transmission characteristics |
Cat 5e |
Cat 5e |
Cat 5e |
|
Number of contacts |
8 |
8 |
4 |
|
Shielding |
unshielded TP |
shielded TP |
shielded TP |
|
Termination |
Field assembling |
Field assembling |
Field assembling / |
|
Approval |
ODVA |
ODVA |
|
1) registered trademark of The Siemon Company