Technical Data
|
|
M12 / AWG 22 |
M12 / AWG 26 |
|
Working voltage |
max. 50 V AC/DC |
max. 50 V AC/DC |
|
Working current per contact |
max. 4 A |
max. 2 A |
|
Locking |
|
|
|
Temperature range |
-20°C ... +60°C |
-5°C ... +60°C |
|
Degree of Protection |
IP 67 |
IP 67 |
System Cabling
|
|
M12 / AWG 22 |
M12 / AWG 26 |
|
Number of wires/ wire gauge |
2 x 2 AWG 22/7 |
2 x 2 x AWG 26/7 |
|
Conductor insulation |
Polyethylene (yellow, orange, |
Polyethylene (white/orange, orange, |
|
Arrangement of |
7 x 0,25 mm |
7 x 0,16 mm |
|
Jacket |
Polyurethane (UL/CSA) |
Polyurethane (UL/CSA) |
|
Outer diameter |
ca. 6,5 mm |
ca. 5,6 mm |
|
Bending radius |
10 x outer diameter |
10 x outer diameter |
|
Temperature range |
-20°C ... +60°C |
-5°C ...+60°C |