Technical characteristics for special contacts

 

Signal contacts

Coaxial contacts

Power contacts

High voltage contacts

Pneumatic contacts

Working current

5 A

2 A

10 A, 20 A, 30 A or 40 A

2 A DC

-

Test voltage Ur.m.s
Operating voltage

-
-

750 V / 50 Hz
-

-
-

4 kV / 50 Hz
<
3 kV

4 kV / 50 Hz
<
3 kV

Contact resistance


Impedance

-


-

< 10 mΩ
(inner and outer
conductor)
50 / 75 Ω

< 1 mΩ


-

< 3 mΩ
(outer conductor)

-

-


-

Frequency range

-

0 - 2 GHz

-

-

-

Termperature range

-

-55 °C... + 135 °C

-55 °C... + 155 °C

-55 °C... + 125 °C

-10 °C... + 60 °C

Mating cycles
high performance level
standard performance level

 
>
500
>
200

 

 
>
500
>
200

 
>
500
>
200

 
-
>
500

 
-
-

Mating force
Unmating force

< 3.4 N
>
0.2 N

< 7 N/mated pair
<
7 N/mated pair

< 7 N/mated pair
appr. 5 N

< 5 N
appr. 2.5 N

-
-

Max. pressure

-

-

-

-

7 bars at 20 °C

Materials

 

 

 

 

 

Contacts

Copper alloy

Copper alloy

Copper alloy

Copper alloy

German silver

Plating*

 

 

 

 

 

Mating side /
terminating side

0.8 µm Au / 0.8 µm Au or
0.2 µm Au / 0.2 µm Au

 

0.8 µm Au / 0.2 µm Au or
0.2 µm Au / 5 µm Sn

1.3 µm Au / 1.3 µm Au

-

Inner conductor
mating side
terminating side

-

1.3 µm Au / 1.3 µm Au or
0.2 µm Au / 0.2 µm Au

-

-

-

Outer conductor
mating side /
terminating side

-

0.8 µm Au / 0.8 µm Au or
0.2 µm Au / 5 µm Sn

-

-

-

Retaining clip

-

Copper alloy

Copper alloy

PI

-

Insulator

-

PEFE/PBTP/PI

-

PTFE

-

O-ring

-

-

-

-

Vitton

* High performance or standard performance level