Technical characteristics
|
Number of contacts |
9, 15, 25, 37, 50 UL recognized |
|
|
|
|
Working current |
|
|
Turned contacts |
7.5 A max. |
|
Stamped contacts |
6.5 A max. |
|
|
|
|
Test voltage Ur.m.s. |
1 kV |
|
|
|
|
Clearance and creepage |
> 1.0 mm |
|
|
|
|
Contact resistance |
< 10 mΩ |
|
Insulation resistance |
> 1010 GΩ |
|
|
|
|
Temperature range |
-55 °C ... + 125 °C |
|
The higher temperature limit includes the local ambient and heating effect of the contacts under load |
|
|
|
|
|
Terminations |
a) Solder pins Ø 0.6 mm for P.C.B. holes Ø 0.8/1 mm |
|
|
b) Solder pins, angled 90° Ø 0.6 mm for P.C.B. holes Ø 1 mm |
|
|
|
|
Materials |
|
|
Mouldings and hoods |
Thermoplastic resin, glass-fibre filled (PBTP), UL 94-VO |
|
Contacts |
Copper alloy |
|
Contact surface |
|
|
Contact zone: |
selectively gold-plated according to performance level 1) |
|
Metal shell |
Plated steel |
|
|
|
|
Insertion and withdrawal force |
|
|
Connector on P.C.B. |
|
|
Solder, straight with clips |
insertion max. per connector: 60 N |
|
|
|
|
Mating force |
9 way <
30 N |
1) Performance level 3, 50 mating cycles, no gas test
Performance level 2 as per CECC 75 301-802, 250 mating cycles, 4 days 4
mixed gas test – IEC 60 512
Performance level 1 as per CECC 75 301-802, 500 mating cycles, 10 days
4 mixed gas test – IEC 60 512
The current carrying capacity is limited by maximum temperature of materials for inserts and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN 41 640, part 3.

Example: 25 way connector
(1) Turned contacts
(2) Stamped contacts
Contact arrangement
View from termination side

M= Male connector
F= Female connector
Mating conditions
as per DIN 41 652