|
Number of contacts |
2, 3, 5, 7, 8, 9, 11, 13, 17, 21, 24, 25, 27, 36 |
|
|
|
|
Approvals |
DIN 41652, part 1 |
|
|
|
|
Working current |
5 A for signal contacts |
|
|
|
|
Temperature range |
-55 °C + 125 °C |
|
The
higher temperature limit |
|
|
|
|
|
Materials |
|
|
Mouldings |
Thermoplastic resin, glass-fibre filled (Polyester)
UL 94-V0 |
|
Metal shell |
Plated steel |