Connectors for pcb applications - general information

The range of pcb connectors available at HARTING is summarised in the table under. For each of the basic connector versions, the available contact styles are documented with termination process, pitch, plating, rating for power contacts and impedance for coaxial contact tec. ..., as well as the accessory configuration.

Pcb connectors are delivered fully loaded thus providing a very good positioning of the contacts in their cavities for an easy and safe insertion of the pins in the pcb holes particularly crucial in the right angled versions.

 

Straight

Right angled

Insulator body

  • Standard

  • SMC: Solder Reflow Compatible

  • Standard

  • SMC: Solder Reflow Compatible

Signal contacts

Solder termination

  • Pitch: 2.84 mm

  • Plating: 0.8 µm Au over Ni

  • Pcb thickness from 1.6 to 3.2 mm

Solder termination

  • Pitch: 2.54 mm

  • Plating: 0.8 µm Au over Ni

  • Pcb thickness from 1.6 to 3.2 mm

Power contacts

Solder termination

  • Rating: 20, 30, 40 A

  • Plating: 0.8 µm Au over Ni

Press fit termination

  • Rating: 30 A

  • Plating: 0.8 µm Au over Ni

Solder termination

  • Rating: 20, 30, 40 A

  • Plating: 0.8 µm Au over Ni

Coaxial contacts

Solder termination

  • 50 or 75 Ω

  • Plating:
    1.3 µm Au over Ni inner conductor
    0.8 µm Au over Ni outer ring

Solder termination

  • 50 or 75 Ω

  • Plating:
    1.3 µm Au over Ni inner conductor
    0.8 µm Au over Ni outer ring

Accessories

Through hole

Metal bracket with
board lock and
through hole

Nut: M3 or UNC 4-40

Metal brack with
board lock and
clinch nut M3
or UNC 4-40

Spacer: M3 or UNC 4-40

Metal bracket
with board lock
and female screw
lock UNC 4-40

Spacer
(M3 or UNC 4-40)
with board lock

 

 

Spacer
+ board lock
+ female screw lock
M3 or UNC 4-40