Connectors for cable applications - general information

Two termination processes are available: crimp or solder

Shell

Signal contacts

Crimp termination

  • For wire gauge: AWG 20-24 or 26-28

  • Plating: 0.8 µm or 0.2 µm Au over Ni

Pre-mounted solder cup contacts

  • Plating: 0.8 µm Au over Ni

Power contacts

Crimp

  • Rating: 10, 20, 30, 40 A

  • Plating: 0.8 µm or 0.2 µm Au over Ni

Solder cup

  • Rating: 10, 20, 30, 40 A

  • Plating: 0.8 µm or 0.2 µm Au over Ni

Crimp

  • Rating: 10, 20, 30, 40 A

  • Plating: 0.8 µm or 0.2 µm Au over Ni

Solder cup

  • Rating: 10, 20, 30, 40 A

  • Plating: 0.8 µm or 0.2 µm Au over Ni

Coaxial contacts1)

Solder/crimp termination

  • 50 or 75 Ω

  • Plating:
    1.3 µm or 0.2 µm Au over Ni inner conductor
    0.8 µm or 0.2 µm Au over Ni outer ring

  • Cables: RG 178, 179 ...

Crimp/crimp termination

  • 50 or 75 Ω

  • Plating:
    1.3 µm or 0.2 µm Au over Ni inner conductor
    0.8 µm or 0.2 µm Au over Ni outer ring

  • Cables: RG 178, 179 ...

Solder/crimp termination

  • 50 or 75 Ω

  • Plating:
    1.3 µm or 0.2 µm Au over Ni inner conductor
    0.8 µm or 0.2 µm Au over Ni outer ring

  • Cables: RG 178, 179 ...

Crimp/crimp termination

  • 50 or 75 Ω

  • Plating:
    1.3 µm or 0.2 µm Au over Ni inner conductor
    0.8 µm or 0.2 µm Au over Ni outer ring

  • Cables: RG 178, 179 ...

High voltage contacts

Solder termination

  • Plating:
    1.3 µm Au over Ni terminating and mating side

Solder termination

  • Plating:
    1.3 µm Au over Ni terminating and mating side

1) Coaxial contacts are provided in two versions: