Features
6 IDCs + PE for 2,5 mm² up to 4 mm² wire gauge
No interruption of the energy supply
Space-saving and compact design
Leading protective ground within the insert
Assembly with standard tools
T-functionality for max. 500 V
- Energy bus structure: 7 x 4 mm²
- Power supply structure: 7 x 4 mm² (Han-Power® S)
- Han-Power® S: Power supply has to be realized with 1 x Han® Q 8/0
in a Han-Compact® cable to cable hood.
- Han-Power® S: Power supply has to be realized with 2 x Han® Q 8/0
in Han-Compact® hoods.
- Han-Power® S: Power supply has to be realized with 1 x Han® Q 4/2
in a Han-Compact® cable to cable hood.
|
Specifications |
DIN VDE 61 984 |
|
|
DIN VDE 0110 |
|
|
|
|
Insert Han® Q 8/0 |
|
|
Number of contacts |
6 + PE |
|
Rated current (partly loaded) |
25 A |
|
Rated voltage |
500 V |
|
Rated impulse voltage |
6 kV |
|
Pollution degree |
3 |
|
Insulation resistance |
> 1010 Ω |
|
Flammability acc. to UL 94 |
V 0 |
|
Mechanical working life |
> 500 mating cycles |
|
|
|
|
Han® E contacts |
|
|
Material |
Copper alloy |
|
Surface: hard silver plated |
3 µm Ag |
|
Contact resistance |
< 1mΩ |
|
Crimp terminal - mm² |
2.5 - 4 mm² |
|
- AWG |
18 - 12 |
|
|
|
|
Insert Han® Q 4/2 |
|
|
Number of contacts |
4/2 + PE |
|
Rated current |
40 A |
|
Rated voltage |
400 / 690 V |
|
Rated impulse voltage |
6 kV |
|
Pollution degree |
3 |
|
Insulation resistance |
> 1010 Ω |
|
Temperature range |
40 °C ... + 125 °C |
|
Flammability acc. to UL 94 |
V 0 |
|
Mechanical working life |
> 500 mating cycles |
|
|
|
|
Han® C Contacts |
|
|
Material |
Copper alloy |
|
Surface: hard silver plated |
5 µm Ag |
|
Contact resistance |
< 0.3 mΩ |
|
Crimp terminal |
|
|
Max. Insulaton diameter |
|
|
|
|
|
Hoods / housings |
|
|
Material |
Polycarbonate |
|
Colour |
RAL 9005 |
|
Sealing |
NBR |
|
Temperature range |
|
|
Flammability acc. to UL 94 |
V 0 |
|
Protection degree acc. to |
|
|
|
|
|
Cable |
|
|
Design of conductor |
acc. to DIN VDE 0295 |
|
Single strand |
|
|
|
|
|
Number of single wires |
50 x 0.25 mm ø |
|
Outer diameter |
3.6 mm ø |
|
Wire gauge 4 mm² |
|
|
Number of single strands |
56 x 0.30 mm ø |
|
Outer diameter |
4.2 mm ø |
Current carrying capacity
The current capacity-curve is valid for continuous, not interrupted current-loaded
contacts of connectors when simultaneous power
on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-3.

(1) Wire
gauge: 2.5 mm²
(2) Wire gauge: 4 mm²
|
|
Han® Q 8/0 partly loaded |