General information

Declaration of conformity

This Declaration of Conformity is suitable to the European Standard EN45014, "General criteria for suppliers declaration of conformity".

The basis for the criteria has been found in international documentation, particulary in ISO/IEC Guide 22, 1996, "Information on manufacturers declaration of conformity with standards or other technical specifications ".

We

HARTING KGaA
Marienwerder Str. 3
32339 Espelkamp

HARTING Electronics
GmbH & Co KG
Marienwerder Str. 3
32339 Espelkamp

declare under our own responsibility that the

Flat Cable Connector System

is in conformity with the following standard

IEC 60603-13
Connectors for frequencies below 3 MHz
for use with printed board-Part 13:
Detail specification or two-part connectors with
assessed quality, for printed boards for basic grid of
2,54 mm (0,1in) with free connectors for non-
accessible insulation displacement termination (ID)

This declaration of conformity refers to the series:

SEK

 

Our testing laboratory is accredited and monitored by the
German Accreditation Body Technology / (DATech).
Reg.-Nr. DAT-P-O41/94-2O

 

QUALITY SYSTEM

certified by DQS acc. to
ISO 9001 - Reg.-Nr. 2204

Our quality system is certified and monitored by DQS in
conformity with the standard DIN EN ISO 9001 : 2000.
Cert.-Nr.002204 QM

Espelkamp. 2004-11-18

Place and date of publication


Dr. Georg Staperfeld
Senior Manager of Corporate Technology Services

 

 

Espelkamp. 2004-11-18

Place and date of publication


Dipl.-Ing. Hartmuth Schmidt
Director Global Product Management HARTING Electronics GmbH & Co KG

 

The HARTING Insulation Displacement Connector system

Economic and reliable connections

The flat cable and connector can be preassembled and used as a component with predetermined functional characteristics.

The HARTING insulation displacement contacts pierce the insulation on the flat cable to provide a durable gastight connection with the wire.

The HARTING insulation displacement technique constitutes the ideal solution to your wiring problems.

For “non standard applications” we can manufacture designs to match your requirements.
Please discuss requirements with us.

HARTING SEK connectors incorporate the latest design features and provide the assurance of high quality and reliability with economy.

Cable assemblies

Quality

Economy