|
Frames |
||||
|
Material |
zinc die cast, smouthed surface |
| ||
|
Suitable to wall thickness |
1 up to 5 mm |
| ||
|
Dimensions outside (HxWxD) |
single 114 x 66 x 32 up to 62 mm (depending on equipment) |
| ||
|
|
double 114 x 131 x 32 up to 62 mm (depending on equipment) |
| ||
|
Operating temperature range |
-10°C up to +60°C |
| ||
|
Stock temperature range |
-25°C up to +60°C |
| ||
|
Protection degree |
IP 65 |
| ||
|
|
|
|
|
|
|
Plug sockets |
Germany (VDE) |
Denmark |
USA / Japan |
France (UTE) |
|
Max. nominal voltage |
250 V AC |
250 V AC |
125 V AC |
250 V AC |
|
Nominal frequency |
50 Hz |
50 Hz |
60 Hz |
50 Hz |
|
Max. nominal current |
10 - 16 A |
13A |
15 A |
10 - 16 A |
|
LED display |
yellow1) |
- |
- |
yellow |
|
Terminal |
screw terminals |
Spring cage termination block |
screw terminals |
screw terminals |
|
Mounting depth assembled |
ca. 62 mm |
ca. 62 mm |
ca. 20 mm |
ca. 62 mm |
|
|
|
|
|
|
|
Plug sockets |
Great Britain (BS) |
Italy |
Australia / China |
|
|
Max. nominal voltage |
250 V AC |
250 V AC |
250 V AC |
|
|
Nominal frequency |
50/60 Hz |
50 Hz |
50/60 Hz |
|
|
Max. nominal current |
13 A |
10 - 16 A |
10 A |
|
|
LED display |
- |
- |
- |
|
|
Terminal |
screw terminals |
screw terminals |
screw terminals |
|
|
Mounting depth assembled |
ca. 20 mm |
ca. 20 mm |
ca. 20 mm |
|
|
|
|
|
|
|
|
Data connectors |
SUB-D |
RJ45 |
USB |
|
|
Max. nominal voltage |
125 V AC/150 V DC |
50 V AC/DC |
30 V AC/DC |
|
|
Nominal frequency |
3 A |
1 A |
1 A |
|
|
Locking |
UNC 4 ... 40 bolt |
stop bolt |
snap-in |
|
|
Specification |
DIN 41 652 / IEC 807 |
CAT 5e |
size A acc. to 2.0 |
|
|
Mounting depth assembled |
ca. 32 mm |
ca. 32 mm |
ca. 80 mm |
|
|
|
|
|
|
|
|
Terminal |
||||
|
Gender Changer |
interchangeable termination technology |
| ||
1) Plug socket yellow without LED display