Features
12 contact chambers taking the control contacts of the series Han D® with crimp termination
1 PE contact with innovative Han-Quick Lock® termination technology
2 coding pins offering 16 coding possibilities
Insert suitable for metal and plastic hoods and housings of the series Han® 3 A
Technical characteristics
|
Specifications |
DIN VDE 0627 |
|
|
|
|
Inserts |
|
|
Number of contacts |
12 + PE |
|
Electrical data acc. to |
10 A 400 V 6 kV 3 |
|
Rated current |
10 A |
|
Rated voltage |
400 V |
|
Rated impulse voltage |
4 kV |
|
Pollution degree |
3 |
|
Pollution degree 2 also |
10 A 400/690 V 6 kV 2 |
|
Termination Han D® contacts |
Crimp |
|
Termination PE contact |
Han-Quick Lock® |
|
Wire gauge PE contact |
0.5 – 2.5 mm² |
|
Insulation resistance |
> 1010 Ω |
|
Material |
Polycarbonate |
|
Limiting temperatures |
-40 °C ... +125 °C |
|
Flammability acc. to UL 94 |
V 0 |
|
Mechanical working life |
> 500 mating cycles |
|
|
|
|
Contacts |
|
|
Material |
Copper alloy |
|
Surface |
|
|
- hard silver plated |
3 μm Ag |
|
- hard gold plated |
2 μm Au over 3 μm Ni |
|
Contact resistance |
< 3 mΩ |
|
Crimp termination |
|
|
- mm² |
0.14 – 2.5 mm² |
|
- AWG |
26 – 14 |
|
Maximum insilation cross section |
|
|
- power contacts |
ø = 5 mm |
|
|
|
|
Plastic hoods/ housings |
|
|
Material |
Polycarbonate |
|
Locking element |
Polyamide |
|
Flammability acc. to UL 94 |
V 0 |
|
Hoods/ housings seal |
NBR |
|
Limiting temperatures |
-40 °C ... +125 °C |
|
Degree of protection acc. to |
IP 67 |
|
|
|
|
Metal hoods/ housings |
|
|
Material |
Die cast zinc alloy |
|
Locking element |
Steel galvanized |
|
Hoods/ housings seal |
NBR |
|
Limiting temperatures |
-40 °C ... +125 °C |
|
Degree of protection acc. to |
IP 44 |